Publish your products
United States
English (New Zealand)
Language
Project location
Publish your products
Free sign up
Log in
roca/products/c612a672-85c9-4c3f-8ce6-9524f8e0d18d
Home
Categories
Sanitary
Toilets
VICTORIA Toilet w/ vertical outlet
Available in United States
Roca
Follow
VICTORIA Toilet w/ vertical outlet
4.4
(29 reviews)
Vitreous china close-coupled toilet with vertical outlet
Download
Technical specification
Technical specification
Unique ref.
342394xx0
Product family
Toilets
Product group
Victoria
Type
Object (single object)
Date of publishing
2016-01-15
Edition number
1
Height (mm)
780
Width (mm)
665
Depth (mm)
370
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=342394..0
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={A5395EA8-A55B-45B2-874E-7E18B30D86A3}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/342394..0/
Related
Related
Material main
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Toilets
IFC classification
Sanitary Terminal
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download
Roca
Luna Rectangular mirror with frame
Download