Publish your products
Rockfon® CleanSpace Block
Rockfon® CleanSpace Block
Rockfon® CleanSpace Block
Rockfon® CleanSpace Block
Rockfon® CleanSpace Block
Rockfon® CleanSpace Block
Rockfon® CleanSpace Block
Rockfon® CleanSpace Block
    Rockfon

    Rockfon® CleanSpace Block

    Rockfon CleanSpace Block is specifically designed for use in high-risk, air pressure controlled environments such as cleanrooms and laboratories where there are demanding sanitation requirements

    Very low particle emission: ISO Class 2
    Resistance to stringent detergents and disinfectants, resulting in ‘Excellent’ chemical resistance classification
    Does not contribute to the growth of microorganisms

    Specification
    • Sound Absorption αw: 0.90 (Class A)
      Reaction to Fire B-s1,d0
      Light Reflection 74%
      Humidity and Sag Resistance Up to 100% RH. No visible deflection in high humidity.
      Surface Durability The high-performance inert film of Rockfon CleanSpace Block provides enhanced durability and water-repellence.
      The film contains DMAc (CAS 127-19-5) in a concentration ≥ 0.1% and < 1% by weight.
      Cleaning • Vacuum
      • Damp cloth
      • Steam cleaning (twice a year)
      • Low-pressure foam cleaning (12×/year)
      • High pressure cleaning (monthly and only applicable for A-edge installation). Max. 80 bar, min. 1 meter distance, water spread at 30° angle, max. water flow 360 L/h.

      Tiles must be clipped into the grid.

      Chemical resistance:
      Tested according to ISO 2812-1 (“Determination of resistance to liquids - Part 1: Immersion in liquids other than water”) and classification in accordance with VDI 2083 Part 17. Results are classified as ‘Excellent’ with the following detergents and disinfectants (daily disinfection):
      – Formalin (37%)
      – Ammonia (25%)
      – Hydrogen peroxide (30%)
      – Sulphuric acid (5%)
      – Phosphoric acid (30%)
      – Peracetic acid (15%)
      – Hydrochloric acid (5%)
      – Isopropanol (100%)
      – Sodium hydroxide (5%)
      – Sodium hypochlorite (15%)
      Use only soft equipment directly on the tile surface: cloth or sponge. Avoid scraping or stiff brush rubbing.
      Disinfection • Resistant to Hydrogen Peroxide Vapor (no impact on aeration time)
      • Withstands UVC and Ozone disinfection without degradation
      Clean Room Classification ISO Class 2
      Air Pressure Suitable for areas requiring differential pressure.

      When used in combination with:

      -HDC 2 for the 25 mm tile;
      the air leakage rate of less than 0.5m³/h/ m²/Pa under a pressure range of 5 to 40 Pa is achieved.
      The amount of hold down clips (HDC) depends on the tile dimensions and the room size/shape.
      For more information please contact customer service.
    Technical specification
    • Unique ref.rockfon-cleanspace-block
    • Product familySuspended Ceilings
    • Product groupHygienic
    • TypeBuilding Material
    • Date of publishing2022-03-30
    • Edition number1
    Related
    • Material mainStone Wool
    • Designed inDenmark
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
    • IFC classificationCeiling
    • UNSPSC nameAcoustic ceiling tiles
    • UNSPSC code30161601
    • Uniclass 2015 CodeSs_30_25_22
    • Uniclass 2015 DescriptionDemountable suspended ceiling systems
    • CSI MasterFormat 2014 Code09 51 00
    • CSI MasterFormat 2014 TitleAcoustical Ceilings
    • OmniClass Number23-15 13 21
    • OmniClass TitleCeiling Panels

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City