Publish your products
Rockfon® Koral™
Rockfon® Koral™
Rockfon® Koral™
Rockfon® Koral™
Rockfon® Koral™
    Rockfon

    Rockfon® Koral™

    Rockfon® Koral™ has an aesthetic white, micro-textured surface combined with high sound absorption and highest A1 reaction to fire classification. It offers a full range of tile dimensions in semi-concealed and visible grid options and the surface can be cleaned with a damp cloth or vacuum.

    Rockfon® Koral™ combines functional properties with a pleasing visual appearance.

    Specification
    • Reaction To Fire A1
      Light Reflection 86%
      Humidity And Sag Resistance Up to 100% RH. No visible deflection in high humidity.
      Cleaning Vacuum, Damp cloth
      Hygiene Stone wool provides no sustenance to microorganisms
      Recyclability Fully recyclable stone wool
      Indoor Environment Rockfon ceiling products are classified in Class E1 in accordance with EN 13964 (EN 717-1). Rockfon ceiling products have a very low release of VOCs
    Technical specification
    • Unique ref.rockfon-koral
    • Product familySuspended Ceilings
    • Product groupKoral
    • TypeBuilding Material
    • Date of publishing2021-01-08
    • Edition number1
    Related
    • Material mainStone Wool
    • Designed inDenmark
    Classification
    • BIMobject CategoryConstruction - Ceilings
    • IFC classificationCeiling
    • UNSPSC nameAcoustic ceiling tiles
    • UNSPSC code30161601
    • Uniclass 2015 CodeSs_30_25_22
    • Uniclass 2015 DescriptionDemountable suspended ceiling systems
    • CSI MasterFormat 2014 Code09 51 00
    • CSI MasterFormat 2014 TitleAcoustical Ceilings
    • OmniClass Number23-15 13 21
    • OmniClass TitleCeiling Panels

    Region availability

    Europe
    Czech Republic
    Denmark
    Finland
    Norway
    Poland
    Sweden
    United Kingdom