Publish your products
ROCKTECT Twinline (EE)
ROCKTECT Twinline (EE)
ROCKTECT Twinline (EE)
    ROCKWOOL

    ROCKTECT Twinline (EE)

    ROCKTECT Twinline teipi kasutatakse tuuletõkkeplaatide WPI PLUS vertikaalsete ja/või horisontaalsete vuukide katmiseks ja tihendamiseks tuulutatavates fassaadides, et tagada usaldusväärne soojustuskihi kaitse tuule ja sademete eest.

    Technical specification
    • Unique ref.EE_ROCKTECT_TWINLINE
    • Product familyInsulation
    • Product groupVertical Wall - Ventilated façade
    • TypeBuilding Material
    • Date of publishing2021-12-31
    • Edition number1
    • Height (mm)30
    • Width (mm)1200
    • Depth (mm)1800
    Related
    • Material mainMineral wool
    • Material secondaryStone Wool
    • Designed inEstonia
    • Manufactured inEstonia
    Classification
    • BIMobject CategoryBuilding Materials - Insulation

    Region availability

    Europe
    Estonia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit