Publish your products
Rockplus Nu (FR)
ROCKWOOL

Rockplus Nu (FR)

[Product by ROCKWOOL France S.A.S. Please check availability in your country] ROCKPLUS NU is an uncovered, single density, stone wool panel. APPLICATION ROCKPLUS NU is used for the insulation of interior walls, for all types of vertical walls between framework and all types of masonry walls. OTHER POSSIBLE APPLICATION ROCKPLUS NU can also be used for the insulation of attics : it is used as the second layer (see SYSTEM EXPERT and FLEX EXPERT). PRODUCT BENEFITS The best thermal performance available from 75 to 200 mm.
Specification
  • Stone wool uncovered insulation mono-density board. Thermal conductivity (ACERMI) = 0,037 W/m.K Density : 26 to 36 kg/m3
Technical specification
  • Unique ref.RWF_ROCKPLUS_NU
  • Product familyInsulation
  • Product groupVertical Wall or Attics
  • TypeObject (single object)
  • Date of publishing2018-09-12
  • Edition number1
  • Height (mm)1350
  • Width (mm)600
  • Depth (mm)200
Related
  • Material mainStone Wool
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryBuilding Materials - Insulation
  • IFC classificationWall
  • Uniclass 2015 CodePr_25_57_06_53
  • Uniclass 2015 DescriptionMineral wool insulation
  • CSI MasterFormat 2014 Code07 21 13.19
  • CSI MasterFormat 2014 TitleMineral Board Insulation
  • OmniClass Number23-13 25 21 15 13
  • OmniClass TitleRock Wool Blanket Sound Isolation Insulation

Region availability

Africa Europe
Algeria
France
Côte d'Ivoire
Libya
Mauritania
Morocco
Senegal
South Africa
Tunisia
Western Sahara
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit