Publish your products
Planarform™ Reflector W Panel

Planarform™ Reflector W Panel

The Planarform™ Reflector W Panel is used in auditoriums to blend the direct and reflected sound to increase intelligibility and/or enhance musical clarity and intimacy. The Planarform™ Reflector W Panel is a recycled, Class A fire rated, ULEF unit. When absorptive material is placed into the rear cavity of the assembled unit, significant reverberation time reduction can also be accomplished.

Features

  • Offers a cost effective, efficient and attractive acoustical canopy and wall treatment solution for large, acoustically demanding spaces for music, theater and lecture.
  • A decorative, furniture grade finish.
  • Available in custom sizes up to 5′ x 10′ and can be arrayed into very large areas.
  • Choose from any commercially available wood veneers, laminates or paint colors.
  • Panels are available in a high recycled, ULEF, FSC® and Class A Fire-Rated MDF core.
  • Canopy layouts should be engineered for their location, height and tilt for best use.
Specification
  • Finish - Unfinished, veneer with lacquer, veneer with custom stain or colored lacquer. Standard species include Alder, Anigre, Ash, Birch, Cherry, Mahogany, Maple, Poplar, Red Oak, Walnut and White Oak. Custom species may be available on request.

    Product Material Composition - MDF Core with wood veneer or laminate

    Product Acoustic Function - Reflection

    Product Core Fire Rating - Class I or A

    Weight PSF - 3.50

    Installation - The Planarform™ Reflector W Panel is designed to hang freely, each unit a separate “cloud”, or screwed together to create a canopy. They can also be configured for direct mounting to a wall or ceiling using the appropriate wood blocking.

Technical specification
  • Unique ref.planarform-reflector-w
  • Product familyArchitectural Acoustics
  • Product groupReflection
  • TypeObject (single object)
  • Date of publishing2024-01-31
  • Edition number1
Related
  • Material mainMDF
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
  • IFC classificationFurnishing Element
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • Uniclass 2015 CodeSs_25_25_05
  • Uniclass 2015 DescriptionAcoustic panel systems
  • CSI MasterFormat 2014 Code09 84 00
  • CSI MasterFormat 2014 TitleAcoustic Room Components
  • OmniClass Number23-15 13 19 35
  • OmniClass TitleAcoustical Wall Treatment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States