Publish your products
Waveform® Monoradial W Panel

Waveform® Monoradial W Panel

The Waveform® Monoradial W Panel, available in a high recycled content, ULEF, Class A fire-rated and FSC® certified MDF core, is used in auditoriums to blend the direct and reflected sound to increase intelligibility, enhance musical clarity and intimacy. When absorptive material is placed into the rear cavity of the assembled unit in an overhead canopy configuration, significant reverberation time reduction in the space can also be accomplished.

    Features

    • Offers an attractive, acoustically optimized canopy and wall treatment for large, performance driven spaces for music, theater and lecture.
    • Broad bandwidth sound diffusion in a decorative, furniture grade finish.
    • Available in custom sizes up to 5′ W x 10′ L x 12″ D and can be arrayed into very large areas.
    • Choose from commercially available wood veneers, laminates or paint colors.
    • Panels are available in a high recycled, ULEF, FSC® and Class A Fire-Rated MDF core.
    • Canopy layouts can be sequence optimized, along the length of the hall for both height and tilt, for further improvement in coverage and scattering.
    Specification
    • Finish - Unfinished, veneer with lacquer, veneer with custom stain or colored lacquer. Standard species include Alder, Anigre, Ash, Birch, Cherry, Mahogany, Maple, Poplar, Red Oak, Walnut and White Oak. Custom species may be available on request.

      Product Material Composition - MDF Core with wood veneer or laminate

      Product Acoustic Function - Diffusion

      Product Core Fire Rating - Class I or A

      Weight PSF - 3.50

      Installation - Overhead mounting of the Waveform® Monoradial W Panel is achieved by suspending units from integrated hairpin loops using RPG-supplied engineered cables and hardware. Each panel can be hung as a “cloud” or screwed together to create a canopy. Units can also be mounted directly onto walls using RPG-provided integrated cleats.

    Technical specification
    • Unique ref.waveform-monoradial-w
    • Product familyArchitectural Acoustics
    • Product groupDiffusion/Hybrid
    • TypeObject (single object)
    • Date of publishing2024-03-18
    • Edition number1
    Related
    • Material mainMDF
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
    • IFC classificationFurnishing Element
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodeSs_25_25_05
    • Uniclass 2015 DescriptionAcoustic panel systems
    • CSI MasterFormat 2014 Code09 84 00
    • CSI MasterFormat 2014 TitleAcoustic Room Components
    • OmniClass Number23-15 13 19 35
    • OmniClass TitleAcoustical Wall Treatment

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit