Publish your products
Elbow 45° FF - C-Steel press fitting - V profile - FRABOPRESS C-STEEL V
Elbow 45° FF - C-Steel press fitting - V profile - FRABOPRESS C-STEEL V

    Elbow 45° FF - C-Steel press fitting - V profile - FRABOPRESS C-STEEL V

    Frabo

    Value for money, lightness, practicality and speed of use make carbon steel press fittings FRABOPRESS C-STEEL V the ideal product in the installations of closed circuit heating/cooling systems, closed circuit water/fire prevention systems (sprinkler), distribution of inert gases and compressed air. SECURFRABO is the system patented by FRABO, which allows any unpressed fitting to be detected.


    The zinc plating applied to the pipes and fittings guarantees higher corrosion resistance, ensuring reliability over time. FRABOPRESS C-STEEL V press fittings are made of carbon steel (material no. 1.0034) and are electrolytically zinc plated with zinc thicknesses of between 8 and 15 µ with blue chrome-plated passivation.


    FRABOPRESS C-STEEL V ADVANTAGES: 


    • Quick cold connection;
    • Lightness of the piping, which means easy assembly and cheap installation;
    • Performance that can cover a large number of civil and industrial applications;
    • Installations carried out with FRABOPRESS C-STEEL V do not need any further pipe protection or painting (with the exception of the envisaged insulation activities);
    • FRABOPRESS C-STEEL system is equipped with the innovative SECURFRABO system for detecting leaks on unpressed fittings, which constitutes a precious feature for safe testing and for identifying any lack of pressing.


    FRABOPRESS C-STEEL V IS SUITABLE FOR THE FOLLOWING FIELDS OF APPLICATIONS:


    • Heating (closed circuit)
    • Cooling (closed circuit)
    • Oil free compressed air (residual oil < 5 mg/m³)
    • Sprinkler

    Specification
    • FRABOPRESS C-STEEL V is a system made of pipes and fittings in galvanized non-alloy steel, material type 1.0034 (E195), complying with the requirements of UNI 11179 Class 1 standard, equipped with a cylindrical guide for the correct and safe insertion of the pipe and a preassembled elastomeric sealing element in black EPDM.

      FRABOPRESS C-STEEL V fittings are equipped with the SECURFRABO safety system, whose functionality is tested in accordance with the DWGW W 534 work sheet (Point 12.14 - Fittings with controlled leakage), which allows any un-pressed fittings to be detected. During leakage tests with water, Securfrabo system guarantees the identification of un-pressed connection in the pressure range from 1 bar to 6.5 bar.

      The pressing of the fittings is to be carried out with a suitable tool and with a correctly maintained pressing jaw, so as to achieve an indissoluble cold junction, resistant to torsion, and a hydraulic seal guaranteed by the O-ring. The right junction of Frabo fittings guarantees the use of the system considering a maximum temperature of 110 ° C, a minimum temperature of -10 ° C and a maximum pressure of 16 bar (conditions related to the transport of water).

      The special zinc plating applied to pipes and fittings guarantees superior anti-corrosion performance, ensuring long-lasting reliability.

      The system complies with UNI 11179 Class 1 standard.

      FRABOPRESS C-STEEL V system can be used for the following applications:

      • Heating and cooling closed circuit systems*
      • Industrial installations*
      • Oil free compressed air circuit systems (residual oil <5 mg/m³)
      • Compressed air circuit systems (residual oil >5 mg/m³) ***
      • Sprinkler units according to UNI EN 12845**

      * any additives contained in the cooling circuit must be compatible with the EPDM O-rings

      ** Sprinkler fire-fighting systems. Please contact our technical department for further information regarding fire protection applications

      *** for this application GREEN FKM O-RING must be used

      Temperature and pressure for each application are available on Frabo technical documents www.frabo.com.

      For uses other than those mentioned thus far, please contact the FRABO technical support office.

      The system IS NOT SUITABLE FOR DRINKING WATER, as highlighted on each piece by the special red marking.

      Pipes available for FRABOPRESS C-STEEL V system are:

      - Pipes with thin walls and longitudinal welding, made of carbon steel according to UNI EN 10305-3 standard. The pipe is therefore zinc-plated both externally and internally with a uniform layer of zinc at least 10 μm thick in the welding area, and about 20 μm in the others.

      - Pipes with thin walls and longitudinal welding, made of carbon steel according to UNI EN 10305-3 standard, externally protected with galvanized zinc coating with a thickness of 8-15 μm

      - Pipes with thin walls and longitudinal welding, made of carbon steel according to UNI EN 10305-3 standard, further protected from external corrosion by a polypropylene (PP) coating not suitable with fluid temperatures >100 ° C.

      In air conditioning and chilled water systems, it is advisable to use the pipe with polypropylene (PP) coating in addition to the insulation of the pipe and appropriate insulation of the fittings with strips and bandages of the same type in order to guarantee correct sealing.

      If you use bare pipes, it is recommended to use insulating materials with closed cells, with μ ≥ 10,000, correctly welded along the junction, protecting the fittings with strips and bandages of the same type.

      For the full specification text, please go to “Download – specification texts” of www.frabo.com website.

    Technical specification
    • Unique ref.ZC0041
    • Product familyPRESS FITTINGS
    • Product groupC-STEEL PRESS FITTINGS
    • TypeObject (single object)
    • Date of publishing2023-11-07
    • Edition number1
    Related
    • Material mainCarbon Steel
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryPlumbing - Joints
    • IFC classificationPipe Fitting
    • UNSPSC namePlumbing connectors
    • UNSPSC code40141720
    • Uniclass 2015 CodeAc_10_40_63
    • Uniclass 2015 DescriptionPipe fitting
    • OmniClass Number23-27 43 15
    • OmniClass TitlePipe Expansion Joints
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING

    Region availability

    Europe Asia Africa South America Oceania North America
    Åland Islands
    Afghanistan
    Algeria
    Argentina
    American Samoa
    Canada
    Albania
    Armenia
    Angola
    Bolivia
    Australia
    Greenland
    Andorra
    Azerbaijan
    Benin
    Brazil
    Cook Islands
    Mexico
    Austria
    Bahrain
    Botswana
    Chile
    Federated States of Micronesia
    United States
    Belarus
    Bangladesh
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Equatorial Guinea
    Palau
    Germany
    Iran
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Ethiopia
    Samoa
    Guernsey
    Japan
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Guinea
    Tokelau
    Ireland
    Kuwait
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Kenya
    Tuvalu
    Italy
    Laos
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Liberia
    Vanuatu
    Latvia
    Macau
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Madagascar
    Lithuania
    Maldives
    Malawi
    Luxembourg
    Mongolia
    Mali
    Malta
    Myanmar (Burma)
    Mauritania
    Moldova
    Nepal
    Mauritius
    Monaco
    North Korea
    Mayotte
    Montenegro
    Oman
    Morocco
    Netherlands
    Pakistan
    Mozambique
    North Macedonia
    Palestine
    Namibia
    Norway
    Philippines
    Niger
    Poland
    Qatar
    Nigeria
    Portugal
    Saudi Arabia
    Republic of the Congo
    Romania
    Singapore
    Reunion
    Russia
    South Korea
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit