Publish your products
Bench HULDA wall - HUL350
Bench HULDA wall - HUL350
Bench HULDA wall - HUL350

    Bench HULDA wall - HUL350

    The HULDA bench for walls is an inviting and robust seating solution that is mounted directly on top of a wall. Its generous shapes and thoughtful design create a comfortable place for rest and togetherness, with an expression that suits modern and traditional outdoor environments equally well.

    HULDA furniture series goes beyond design alone by including furniture that is accessible, with a high seat height and specially designed armrests as options for both chairs and benches with backrest, making it easier to sit and stand.

    The furniture has a frame made of hot-dip galvanised steel and solid wooden slats of Swedish linseed oil-impregnated pine (Linax-treated). As an alternative, seating furniture with round steel slats is also available, providing a modern feel and an opportunity to customise with different colour choices for the steel frame and seat.

    Specification
    • Product name: Bench HULDA wall

      Designer: Saferoad Citylife

      Manufacturer: Saferoad Citylife

      Features

      • For mounting on top of a wall

      Material

      • Pine, linseed oilimpregnated (Linax)
      • Steel, hot galvanized
      • Steel, hot galvanized and powder coated

      Anchoring: Bolting (on top of wall)

      Width: 485 mm

      Length: 1815 mm

    Technical specification
    • Unique ref.bench-hulda-wall-hul350
    • Product familyHULDA
    • Product groupBenches
    • TypeObject (single object)
    • Date of publishing2026-10-19
    • Edition number1
    Related
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture

    Region availability

    Europe
    Belgium
    Denmark
    Finland
    France
    Germany
    Norway
    Poland
    Sweden
    United Kingdom