Vetotop CS537 is a single component cementitious bonded floor screed composed of hydraulic binders, silica sand, selected aggregates, and special additives. It is supplied as a dry powder in pre-weighed bags ready to use on-site. Once mixed, it will form a trowel-able screed mortar applied in thicknesses between 20 and 100 mm.
The system comprises:
Uses:
Screeding over hollow-core pre-cast concrete slabs.
Features and benefits:
Region availability
| Asia | Africa |
|---|---|
Bahrain | Egypt |
Iraq | |
Jordan | |
Kuwait | |
Lebanon | |
Oman | |
Palestine | |
Qatar | |
Saudi Arabia | |
Syria | |
United Arab Emirates | |
Yemen |