Publish your products
Exiway Light

Exiway Light

4.5 out of 5 stars4.5(8 reviews)
Simple and versatile range. 3 models cover 15 different performances. Autonomy can be selected: standard autonomy is 1 hour, but can be increased to 1.5, 2 or 3 hours depending on the project specifications. Each reference includes maintained/non-maintained function, M/SA maintained mode (always ON), NM/SE non-maintained mode (only emergency), selection can be done from jumper. The design is compact and essential and can be personalised with custom details. The range is available in Standard, Activa and Activa-link Version. With Exiway Light link, the connected version, emergency lighting gains in efficiency, simplicity and even respect for the environment
Specification
  • Emergency lighting luminaire IP42/IP65 degree, available in standard versione and Activa version, with automatic functional and duration tests at periodic intervals. It works with EcoStruxure Facility Expert Small Business APP providing remote monitoring and alarm notifications. General characteristics: Self-contained, Maintained and Non-Maintained luminaire IP42/IP65 , IK09, self-testing and compliant to CEI EN 60598-2-22 standard. Body in polycarbonate plastic material, pre-drilled slotted fixing holes for luminaire alignment. The luminaire is integrated in EcoStruxure Facility Expert Small Business that allows the essential data of the appliance to be converged to a gateway in wireless mode (PowerTag Link C +) and then to a secure Schneider Electric cloud. The interaction with the system takes place through 2 APPs, available both on the PlayStore and on the AppStore. The first, eSetup, is necessary for the commissioning of all the luminaires within the wireless network generated by the gateway and for the creation of the account on the Schneider-Electric cloud. The luminaires create, after commissioning, a mesh network, which allows a robust propagation of the signal inside the building. The second APP, Facility Expert Small Business, connects directly to the cloud and allows to remotely manage alarms, notifications and generate emergency lighting system status reports in compliance with the regulations. It is also possible to connect the management of notifications, alarms and reports to an electrician, who can be updated via email on the status of the system and receive a copy of the system report. Cable /Tube entry up to 16mm through soft rubber entry cables made of elastic membrane in SEBS to guarantee Ip degree without additional accessories. Suitable for wall or ceiling installation. The autonomies are selectable: the standard autonomy of 1h can be increased to 1.5h, 2h, or 3h. M maintained mode (always ON), NM non-maintained mode (only emergency), selection can be done from jumper. Automatic tests calendar: functional test every 7 days, duration test every 84 days. Status indication via multicolored LED. Escape route function is possible thanks to the kit consisting of removable pictograms and Led lens (ref. OVA53214). Customization of the fixture with an opaline cover glass (code OVA53215) or a led lens (OVA53216) with a 15% reduction of luminous flux Technical features Power supply: 230V, 50 / 60Hz Multiple selectable autonomy: 1h, 1,5h, 2h, 3h Luminous flux in emergency (NM): 500lm (1h); 400lm (1,5h); 300lm (2h); 250lm (3h) Luminous flux in maintained mode (M): 230lm (1h, 1,5h, 2h, 3h) ATS classification: S Luminaire built in self-extinguishing thermoplastic material 94-V-2 (UL 94), double insulation. Operating temperature: 0°C ÷ 40°C
Technical specification
  • Unique ref.Exiway_Light
  • Product familyEmergency Lighting
  • Product groupLuminaries
  • TypeShowcase (model)
  • Date of publishing2023-01-27
  • Edition number1
Related
  • Material mainPlastic
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryLighting - Emergency & Security
  • IFC classificationLight Fixture
  • OmniClass Number23-35 47 13
  • OmniClass TitleEmergency Lighting

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit