We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

W59 - Wiring devices

Unique ref.: SE_W59
Brand: Schneider Electric
Product family: BUILDING SYSTEMS
Product group: Wiring devices
Date of publishing: 2018-12-13
Edition number: 1
Type: Showcase (model)
Download (1)
Product and information only available in Russian

Product and information only available in Russian


Material main: ABS
Material secondary: Metal
Designed in: Russia
Manufactured in: Russia

BIMobject Category: Electrical - Outlets & Sockets
IFC classification: Electrical Element
UNSPSC name: Electrical fittings
UNSPSC code: 39121311
Uniclass 1.4 Code: JV90
Uniclass 1.4 Description: Electrical systems - domestic
Uniclass 2.0 Code: SS-70-95-20
Uniclass 2.0 Description: Domestic Electrical Systems
Uniclass 2015 Code: Ss_70
Uniclass 2015 Description: Electrical systems
NBS Reference Code: 70-95-20
NBS Reference Description: Domestic Electrical Systems
OmniClass Number: 23-35 00 00
OmniClass Title: Electrical and Lighting Specific Products and Equipment
CSI UniFormat II Code: D5090
CSI UniFormat II Title: Other Electrical Systems
This product is available in:
Asia
  • Kazakhstan
Europe
  • Russia

BIMobject SEEK Properties

Electrical - Outlets & Sockets

Name Value
Application Для недорогого ремонта, Для офисов класса В, Для гостиниц
Depth 14.2 mm
Height 85 mm
Material ABS / metal
Width 85 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material ABS / metal

All BIM objects are real products from real manufacturers confirmed and approved