This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

AWS 60

Unique ref.: schueco_aws_60
Brand: Schüco
Product family: Fenêtres et Portes
Product group: Fenêtres
Depth (mm): 60
Date of publishing: 2015-10-30
Edition number: 1
Type: Object (single object)
Download (3)
This product is available in France only !

Narrow cross-sectional (132 mm astragal bar)
  • Possibility of centred handle
  • High performance central joint with reinforced insulation chamber
  • Burglar-resistant (up to RC3)
  • Max dimensions L = 1700 mm (1 leaf) - 2700 mm (2 leaves) / H = 2500 mm (1 and 2 leaves)
  • Openings: in/ouward, side-hung, turn-andtilt, top-hung, parallel sliding, vert/hor pivot, bottom-hung, fire-fighter access


Material main: Aluminium
Material secondary: Glass
Designed in: France
Manufactured in: France

BIMobject Category: Windows - Opening Hinge
IFC classification: Window
UNSPSC name: Windows
UNSPSC code: 301716
Uniclass 2.0 Code: SS-25-30-95
Uniclass 2.0 Description: Window Systems
NBS Reference Code: 25-30-95
NBS Reference Description: Window Systems
COBIe Type Category: Window
This product is available in:
Europe
  • France

BIMobject®