This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

AWS 60 BD

Unique ref.: schueco_aws_60_bd
Brand: Schüco
Product family: Fenêtres et Portes
Product group: Fenêtres ouvrant caché
Depth (mm): 60
Date of publishing: 2015-10-30
Edition number: 1
Type: Object (single object)
Download (3)
This product is available in France only!
  • Narrow cross-sectional (astragal bar 83 mm)
  • Modular central joint with reinforced insulation chamber
  • Max dimensions L = 1450 mm (1 leaf) - 2500 mm (2 leaves) / H = 2150 mm (1 and 2 leaves)
  • Openings: side-hung, turn-and-tilt , bottom-hung or fire-fighter access


Material main: Aluminium
Material secondary: Glass
Designed in: France
Manufactured in: France

BIMobject Category: Windows - Opening Hinge
IFC classification: Window
UNSPSC name: Windows
UNSPSC code: 301716
Uniclass 2.0 Code: SS-25-30-95
Uniclass 2.0 Description: Window Systems
NBS Reference Code: 25-30-95
NBS Reference Description: Window Systems
COBIe Type Category: Window
This product is available in:
Europe
  • France

BIMobject®