Publish your products
Pallet racking, Complete shelving unit, 4000 x 8444 x 1100 mm, blue/galvanized/orange, 3 storage levels, pallet weight up to 860 kg, Bay load max. 7.855 kg

Pallet racking, Complete shelving unit, 4000 x 8444 x 1100 mm, blue/galvanized/orange, 3 storage levels, pallet weight up to 860 kg, Bay load max. 7.855 kg

3.8 out of 5 stars3.8(13 reviews)

Pallet racking – perfect for heavyweights

Pallet racking from SCHULTE Lagertechnik is the optimum solution for storing heavy items. The sturdy upright profiles of our pallet racking allow for shelf loads of 4770 kg and bay loads of up to 30 t, and are delivered in one piece up to 12 m in height. In the pallet racking, pallets can be stored either horizontally or vertically. This enables you to use the available storage space effectively and adapt the shelving system precisely to your requirements.

Maximal flexibility

The flexibility of pallet racks from SCHULTE Lagertechnik is achieved in particular via the 50mm grid of the cross beam. Thus, racking systems can be set up quickly and individually adapted to the respective storage goods and individual premises. Additional pallet support bars allow the pallet rack to be used for both longitudinal and transverse/cross storage. Lengths and loading capacity of the pallet support bars are freely selectable and, if requested, also individually lacquered.

Uniquely extensive accessories

The pallet racks from SCHULTE Lagertechnik differentiate themselves from the competition with an extensive range of accessories. Four frame profiles and versatile support options such as steel panels, chipboards, gratings, container and drum supports make it possible to customise the racking system both to special customer requirements as well as with regard to the respective stored goods.

Specification
  • -width: 8444 mm

    -height:4000 mm

    -depth: 1100 mm

    -Bays: 3 each 2700 mm wide

    -Bay heights: 1750 mm

    -Pallet height max: 1500 mm

    -Storage levels: 3

    -Pallet spaces: 27

    -Bay load max.: 7855 kg

    -Weight: 290,24 kg

Technical specification
  • Unique ref.46825
  • Product familyShelving & Storage
  • Product groupPallet racking
  • TypeObject (single object)
  • Date of publishing2021-01-13
  • Edition number1
  • Height (mm)4000
  • Width (mm)8444
  • Depth (mm)1100
Related
  • Material mainSteel
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)290.24
Classification
  • BIMobject CategoryFurniture - Shelving & Storage

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City