Publish your products
C0025 - Cabinet, Wardrobe, 1 Door
SEPS2BIM

C0025 - Cabinet, Wardrobe, 1 Door

4.2 out of 5 stars4.2(5 reviews)
Wardrobe cabinet with a fixed shelf, clothing rod, and a solid or louvered right or left-hinged door (appropriate door hinge configuration to be indicated on the equipment elevation drawings), an optional locking door is available. Also referred to as a wardrobe case, unit or storage unit. Used for storage of clothing and personal items.
Technical specification
  • Unique ref.C0025
  • Product familyCabinets
  • Product groupWardrobe
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)216
  • Width (mm)760
  • Depth (mm)56
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit