Publish your products
CT030 - Countertop, High Pressure Laminate
SEPS2BIM

CT030 - Countertop, High Pressure Laminate

High pressure laminate countertop (composition of wood particle core with plastic laminate surface) having a hard smooth surface finish, standard thickness of 1", and a 4" butt backsplash/curb. Also referred to as a work surface or work top. Available in a wide choice of colors, patterns, and depths. Used in general purpose areas requiring a basic work surface arrangement with limited heat resistance and poor chemical resistance. Pricing based upon a 24" depth.
Technical specification
  • Unique ref.CT030
  • Product familyCountertop
  • Product groupHigh Pressure Laminate
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)30
  • Width (mm)300
  • Depth (mm)160
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Counter tops
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit