Publish your products
F0425 - Cabinet, Filing, Security, Full Height
SEPS2BIM

F0425 - Cabinet, Filing, Security, Full Height

Class 6 full height security filing cabinet, 58" high x 21" wide x 28" deep with five (5) drawers. Used for storage of classified or controlled materials.
Technical specification
  • Unique ref.F0425
  • Product familyCabinets
  • Product groupFiling
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1470
  • Width (mm)530
  • Depth (mm)710
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit