Publish your products
L2200 - Hood, Fume, Floor Standing
SEPS2BIM

L2200 - Hood, Fume, Floor Standing

Floor standing fume hood. The unit presented is 4 Ft but is available in other sizes. It will include a fluorescent light fixture, blower switch with pilot light, at least one duplex receptacle, a cup sink and shall be acid resistant. The minimum average face velocity shall be 100 fpm. It Includes a safety glass sash resistant to heat of up to 71 degrees centigrade. Static pressure loss is not to exceed 0.22 inches. The fume hood also has adjustable baffles. Other custom options are available. Used in laboratories to prepare samples requiring the use of toxic and or flammable materials.
Technical specification
  • Unique ref.L2200
  • Product familyHood
  • Product groupFume
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2490
  • Width (mm)1240
  • Depth (mm)890
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit