Publish your products
AEROPAC
AEROPAC
    SIEGENIA

    AEROPAC

    The AEROPAC wall-mounted ventilator is the solution to increasing noise and environmental pollution, which has been used well over 100,000 times. 

    With a sound-insulated fresh air supply, it supports a calm and healthy indoor environment. The AEROPAC is equipped with a powerful but whisper-quiet blower, which also makes it possible to inset in larger rooms. The multi-stage air throughput can be conveniently regulated and programmed via the LCD display – or, in the "smart" version, also completely relaxed via the app. Three optional filters offer effective protection against pollen, fine dust and other environmental pollution. The AEROPAC DD, on the other hand, uses only the natural pressure differential as a passive vent for demand-based ventilation. The AEROPAC IE and AEROPAC IE smart variants are equipped with CO₂ regulation as standard.

    Specification
    • wall-mounted ventilator with sound absorption

      single room ventilation unit with G3 filter as standard intended for the ventilation of living room or bedrooms

      Professional fresh air supply with perfect acoustic insulation
      Easy to operate
      Air filtering, optional also pollen filter or active carbon filter or NOx-filterF7
      Extremely quiet operation ensures a relaxing sleep
      Easy to read display

    Technical specification
    • Unique ref.aeropac
    • Product familyVentilation systems
    • Product groupWall-mounted ventilators
    • TypeObject (single object)
    • Date of publishing2019-01-04
    • Edition number1
    • Height (mm)467
    • Width (mm)270
    • Depth (mm)132
    Related
    • Material mainPlastic
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryHVAC - Mechanical Ventilation
    • IFC classificationAir Terminal
    • UNSPSC nameVentilation
    • UNSPSC code401015
    • Uniclass 2015 CodeEF_65_40
    • Uniclass 2015 DescriptionVentilation
    • CSI MasterFormat 2014 Code23 00 00
    • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass Number23-33 25 15
    • OmniClass TitleHeating and Ventilating Units
    • CSI UniFormat II CodeD3040
    • CSI UniFormat II TitleDistribution Systems

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City