This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

ALPHA DIN - LV distribution board - Complete set

Unique ref.: siemens_alpha_din_complete_set
Brand: Siemens AG
Product family: LV distribution board
Product group: Electrical distribution boards
Date of publishing: 2018-01-11
Edition number: 1
Type: Showcase (model)
Download (2)
The ALPHA distribution boards offer a comprehensive program of wall and floor-mounted distribution boards for currents between 160 A and 1250 A. With these, you not only back high quality, safety and stability. Thanks to the platform structure, you also benefit from system-wide technology and uniform design of the distribution boards. Such benefits are rounded off by simple assembly and reduced stockkeeping.

One program thus covers all installation requirements in power distribution and communication – whether for small or large projects, or in industrial applications, infrastructure or buildings.

www.siemens.com/specifications


Material main: Steel
Material secondary:
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Electrical - Distribution
IFC classification: Distribution Element
UNSPSC name: Distribution or control board fixtures
UNSPSC code: 39121108
Uniclass 2.0 Code: PR-70-48-22
Uniclass 2.0 Description: Distribution Boards And Consumer Units
Uniclass 2015 Code: Pr_60_70_22_22
Uniclass 2015 Description: Distribution boards
NBS Reference Code: 70-48-22
NBS Reference Description: Distribution Boards And Consumer Units
CSI MasterFormat 2014 Code: 33 71 00
CSI MasterFormat 2014 Title: Electrical Utility Transmission and Distribution
OmniClass Number: 23-35 31 27
OmniClass Title: Power Distribution Units
CSI UniFormat II Code: D3040
CSI UniFormat II Title: Distribution Systems
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Electrical - Distribution

Name Value
Depth 210 mm — 400 mm
Height 500 mm — 1950 mm
Width 300 mm — 1300 mm

BIMobject®