Publish your products
V800 Cabinets and Accessories
Siemon

V800 Cabinets and Accessories

5.0 out of 5 stars5.0(7 reviews)

Siemon's V800 cabinets provide a robust, cost-effective enclosure solution that provides valuable space on each side of the equipment rails for cable management, PDU mounting or connectivity on both the front and rear of the cabinet. The V800 cabinet is ideal for high-density data center environments, enabling increased cabling and equipment density while providing excellent accessibility and thermal efficiency. All of these features are integrated into a full-featured modular enclosure that is equally effective as a standalone network and server cabinet or in a multi-unit bayed configuration, offering a simple, scalable expansion path in any data center.

  • Lightweight Stability ­ Design provides an extremely stable, high-capacity cabinet without excessive weight
  • Zero-U Modularity ­ Half-height Zero-U panels can be mounted in any of the four quadrants (top left, bottom left, top right and bottom right) of both the front and rear of the cabinet
  • Full Accessibility Doors ­ Quick release, field reversible single piece front and split rear doors
  • Integrated Side Panel Grounding ­ Spring loaded grounding clips eliminate need for dedicated grounding conductors
  • High-Flow Doors ­ Contoured high density perforated door provides up to 71% perforation exceeding major IT equipment air flow requirements
  • Fully Adjustable Equipment Rails ­ Can be readily configured to support any range of equipment depths
Specification
  • rack switch server office devices dining table computer rack poste wifi access point street steel lamp computer plantas network switch switch

Technical specification
  • Unique ref.siemon-v800
  • Product familyComputer Network Equipment
  • Product groupCabinets
  • TypeObject (single object)
  • Date of publishing2016-05-31
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Networking

Region availability

South America
Argentina
Bolivia
Brazil
Chile
Colombia
Ecuador
Falkland Islands (Islas Malvinas)
French Guiana
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit