Publish your products
PureForm LED area P26
PureForm LED area P26
    Signify

    PureForm LED area P26

    Gardco PureForm LED area P26 features a sleek, low profile design and optimal performance. PureForm area medium is designed to achieve maximum pole spacing, with lumen output up to 62,000 lumens. Multiple distribution and shielding options are available to achieve maximum control. A full range of control options provides additional energy savings.
    Specification
    • Product Benefits:
      • Color temperature: Amber, 2700K, 3000K, 4000K, 5000K
      • Sleek and Modern Aesthetic with ultra-thin profile
      • New T3W & T4FT improved optics
      • Up to 192 lumen per watt
      Product Features:
      • Increased output to 62,000 lumens?
      • 13 lumen steps
      • Improved Efficacy up to +185 lpw
      • Different optics to achieve better results on field
      • DALI(D4i) or 0-10V selection?
      • Outdoor Interact available
    Technical specification
    • Unique ref.PureForm_LED_area_medium_P26
    • Product familyGardco
    • Product groupOutdoor luminaires - Site & area
    • TypeObject (single object)
    • Date of publishing2022-09-12
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outside
    • IFC classificationLight Fixture

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit