Publish your products
MasterSeal Traffic 2575 Primerless - High-solids polyurethane waterproofing, traffic bearing membrane systems for vehicular and pedestrian areas
MasterSeal Traffic 2575 Primerless - High-solids polyurethane waterproofing, traffic bearing membrane systems for vehicular and pedestrian areas
    Sika
    Archived

    MasterSeal Traffic 2575 Primerless - High-solids polyurethane waterproofing, traffic bearing membrane systems for vehicular and pedestrian areas

    MasterSeal Traffic 2575 Primerless is a fluid-applied polyurethane waterproofing system and does not require a primer layer.
    MasterSeal Traffic 2575 Primerless uses a fast-setting two-component reactive curing mechanism.
    It has a very low odor and is VOC compliant.
    MasterSeal Traffic 2575 Primerless is composed of:
    • MasterSeal M 270 NP—a two-component fast-curing polyurethane primerless base coat with
    outstanding mechanical properties, including excellent elongation.
    • MasterSeal TC 275—a two-component fast-curing aromatic polyurethane topcoat with outstanding
    mechanical properties, including high tensile strength and excellent tear and abrasion resistance.
    • MasterSeal TC 295—a high performance, two-component aliphatic, high solids urethane waterproofing
    membrane designed as a topcoat for the MasterSeal Traffic 2575 Primerless.

    Specification
    • PRODUCT HIGHLIGHTS • MasterSeal 941DR aggregate is free of respirable crystalline silica • Provides skid resistance to increase safety and offers excellent durability and superior abrasion resistance • Two-component system provides faster setting times, even in cooler climates, to help reduce facility downtime • Low odor/high solids allow MasterSeal Traffic 2575 Primerless to be used over or near inhabited structures; Non-flammable and solvent-free • Seamless waterproof membrane helps protect concrete from freeze/thaw damage; protects occupied spaces below from water damage and has no seams that may result in leaks • Excellent chloride resistance to protect against chloride intrusion, extending the life of reinforcing steel • Excellent chemical resistance helps protect against common parking deck chemicals including gasoline, diesel fuel, oil, alcohol, ethylene glycol, de-icing salt, bleach and cleaning agents

      VOC CONTENT • MasterSeal M 270 NP Part A: 4 g/L less water and exempt solvents, when components are mixed • MasterSeal M 270 NP Part B: 5 g/L less water and exempt solvents, when components are mixed • MasterSeal TC 275 Part A: 71 g/L less water and exempt solvents, when components are mixed • MasterSeal TC 275 Part B: 13 g/L less water and exempt solvents, when components are mixed • MasterSeal TC 295 Part A: 0 g/L less water and exempt solvents when components are mixed • MasterSeal TC 295 Part B: 5 g/L less water and exempt solvents when components are mixed

    Technical specification
    • Unique ref.MasterSeal_Traffic_2575_Primerless
    • Product familyMBCC Group (Removed)
    • Product groupWaterproofing
    • TypeObject (single object)
    • Date of publishing2024-04-01
    • Edition number1
    Links
    Related
    • Material mainPolyurethane
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit