We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Bathroom cabinet Skåform Polar 8

Unique ref.: polar-8
Brand: Skånebeslag
Product family: Bathroom cabinet Skåform
Product group: Polar
Width (mm): 550
Height (mm): 525
Depth (mm): 147
Date of publishing: 2019-06-20
Edition number: 1
Type: Object (single object)
Download (11)

Skåform Polar is made of compact high-pressure laminate (HPL), a material that is extremely sustainable, water proof and hygienic. A cabinet for harsh bathroom environments with elegant design and white edges. Movable mirrors that easily can be moved in their tracks. Movable shelves creates flexible storgage options. 

Quality controlled by SP Technical Research Institute of Sweden. Recommended by Byggvarubedömningen and has received an A-rating by SundaHus.

The bathroom cabinets can easily be put up without penetrating the waterproofing of the bathroom. Skånebeslags suspension method provides an opportunity to glue the cabinet straight to the tiles.

Skåforms cabinets are produced in Sweden with focus on sustainability and as small impact on the environment as possible. 

With a new nordic design the cabinets are easily assembled without any screws with Välinges Threespine click furniture technology


Material main: Laminate
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Shelving & Storage
IFC classification: Furniture
UNSPSC name: Cabinets
UNSPSC code: 30161801
Uniclass 1.4 Code: L8241
Uniclass 1.4 Description: Bathroom cabinets
Uniclass 2.0 Code: PR-35-75-08
Uniclass 2.0 Description: Bathroom Cabinets
Uniclass 2015 Code: Pr_40_30_78_03
Uniclass 2015 Description: Bathroom cabinets
NBS Reference Code: 35-75-08
NBS Reference Description: Bathroom Cabinets
CSI MasterFormat 2014 Code: 41 53 13
CSI MasterFormat 2014 Title: Storage Cabinets
OmniClass Number: 23-31 25 13
OmniClass Title: Bathroom Cabinets
This product is available in:
Europe
  • Denmark
  • Finland
  • Iceland
  • Norway
  • Sweden

BIMobject SEEK Properties

Furniture - Shelving & Storage

Name Value
Cabinet Material Laminate
Depth 147 mm
Width 550 mm

BIMobject®