Publish your products
URBINO
URBINO
    Solar
    Archived

    URBINO

    URBINO

    Street light fixture with a modern and functional design.

    Street light fixture with lens optics and flat tempered glass. Powder coated aluminium housing. Mounting bracket for mast top.

    Comes with extra 10kV overload protection.

    2DIM 1-10V driver supplied as standard. On request, 4DIM DALI driver is supplied.

    Mounted cable 2x1.5mm to different mast heights in relation to the lumen effect (5.5m - 7.5m - 9.5m). This gives quick installation and you do not have to open the luminaire housing.

    Custom versions for pedestrian crossing.

    Specification
    • Material: Aluminium
      Light source: LED (included)
      Mounting: Top of Pole
      Dimensions L x W.: 550 x 250
      Dimensions H: 100
      IP-Rating: IP66
      Voltage: 230V
      (Dimensions in mm)

    Technical specification
    • Unique ref.SolarLight_URBINO
    • Product familySolar Light
    • Product groupRoad
    • TypeObject (single object)
    • Date of publishing2019-11-21
    • Edition number1
    • Height (mm)100
    • Width (mm)250
    • Depth (mm)550
    Related
    • Material mainAluminium
    Classification
    • BIMobject CategoryLighting - Outside
    • IFC classificationLight Fixture
    • ETIM CodeEC000062
    • ETIM NameLuminaire for streets and places
    • Uniclass 2015 CodePr_70_70_48_73
    • Uniclass 2015 DescriptionRoad lighting luminaires
    • CSI MasterFormat 2014 Code26 56 19
    • CSI MasterFormat 2014 TitleRoadway Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit