Publish your products
AGEPAN® DWD black

AGEPAN® DWD black

AGEPAN® DWD black is a black-coloured MDF.RWH fibreboard in accordance with EN 622-5, suitable for applications according to EN 14964. It is designed for use in vapour-permeable, diffusion-open wall systems, making it an excellent choice for ventilated façade cladding with open joints or for contemporary designs such as horizontal rhombus battens. In most cases, there is no need for an additional façade membrane for moisture protection. Product features: - Sustainable, eco-friendly and fully recyclable - Uniform deep-black colouring for a refined appearance* - Vapour-permeable – enables constructions without extra façade membranes - Robust tongue-and-groove profile for quick installation - Abrasion-resistant surface with excellent tape adhesion – saves primer and time -High compressive strength – resistant to damage -Lightweight and easy to work with, offering cost efficiency -Made in Germany - Fully hydrophobised - Formaldehyde-free bonding - Quality-monitored and UV-stable *Slight colour variations between production batches may occur.
Specification
  • Areas of application: • Suitable for fire protection constructions according to DIN 4102-4 (bulk density ≥ 600 kg/m³) • Ventilated exterior wall cladding with defined open joint proportion according to DIN 68 800-2 • Can be used in damp areas in accordance with DIN EN 13986
Technical specification
  • Unique ref.agepan-dwd-black-wood-fiberboard
  • Product familyAgepan®
  • Product groupAgepan® DWD
  • TypeBuilding Material
  • Date of publishing2024-08-26
  • Edition number1
Related
  • Material mainWood
  • Material secondaryMDF board
  • Manufactured inGermany
Classification
  • BIMobject CategoryBuilding Materials - Wood