Publish your products
Rond pop up sink drainer
SOPAL

Rond pop up sink drainer

  • brass cover.
  • Bright and durable chrome finish NF EN ISO 1456.
  • Brilliant and easy to clean.
  • ABS click clack mechanism.
  • Open/close by finger pressure.
  • Universal drain for any type of basin with or without overflow.
  • Comfort in use.
Specification
    • Adjustable click clac drain up to 65 mm to screw.
Technical specification
  • Unique ref.1958A00
  • Product familyBathroom accessories
  • Product groupSiphon
  • TypeObject (single object)
  • Date of publishing2022-02-01
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryChrome
  • Designed inTunisia
  • Manufactured inTunisia
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationFlow Fitting
  • Uniclass 2015 CodeEn_50_30
  • Uniclass 2015 DescriptionDrainage and wastewater collection
  • OmniClass Number23-39 29 13 19
  • OmniClass TitleSurface Water Drainage Systems

Region availability

Europe Africa
Åland Islands
Algeria
Albania
Côte d'Ivoire
Andorra
Morocco
Austria
Senegal
Belarus
Tunisia
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City