Publish your products
Spain_MurosContencion316mm_DrentexImpactGarden+MorterplasSbsFp4.8Kg+EmufalMur+HA
SOPREMA

Spain_MurosContencion316mm_DrentexImpactGarden+MorterplasSbsFp4.8Kg+EmufalMur+HA

m2 Protection of the wall on its external face, consisting of: rubber-modified asphalt protective layer with a minimum endowment of 350 gr/m2 type EMUFAL MUR; Waterproofing membrane BONDED to the fire support, made of SBS elastomeric modified bitumen with polyester fibre (FP) felt reinforcement with low temperature flexibility < /= -15ºC type MORTERPLAS SBS FP 4.8 KG designation: LBM-48-FP according to UNE 104410-2013; drainage layer composed of a three-dimensional polystyrene structure 12 mm high, with two incorporated polypropylene geotextiles, placed on both of its faces, DRENTEX IMPACT GARDEN, mechanically anchored with DRENTEX FIXINGS and DRENTEX PROFILE type starter profile to prevent the system from slipping during earth sharing, placing the geotextile in contact with the ground; In the case of areas to be insulated, XPS PM thermal insulation will be placed after waterproofing and before drainage. ready to pour the earth by layers.
Technical specification
  • Unique ref.SOL000427
  • Product familywaterproofing
  • Product groupWall insulation systems
  • TypeBuilding Material
  • Date of publishing2025-06-19
  • Edition number1
Related
  • Material mainBitumen
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryWalls - Internal Walls
  • IFC classificationWall
  • ETIM CodeEG020500
  • ETIM NameBuilding - insulation material
  • Uniclass 2015 CodeEF_25_10
  • Uniclass 2015 DescriptionWalls

Region availability

Europe
Spain
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit