Publish your products
Front Load Hospital Bed Stacker
Front Load Hospital Bed Stacker
Front Load Hospital Bed Stacker
Front Load Hospital Bed Stacker
Front Load Hospital Bed Stacker
Front Load Hospital Bed Stacker
Front Load Hospital Bed Stacker
Front Load Hospital Bed Stacker
Front Load Hospital Bed Stacker
Front Load Hospital Bed Stacker

    Front Load Hospital Bed Stacker

    Universal Storage Lift - Front Load

    The Front-Load Hospital Bed Lift is a purpose-built platform lift that optimizes hospital storage by vertically stacking multiple beds from the front. Designed for healthcare facilities with limited aisle or side clearance, it allows staff to quickly load and store beds while keeping hallways clear and compliant.

    Standard sizes
    Widths: 105"
    Depths: 55"
    Heights: 89", 100", 127"

    • Designed for hospitals, clinics, and rehab centers with limited side access
    • Stores 2–4 beds vertically (up to 1,000 lbs per platform)
    • Front-load configuration with integrated ramp for easy bed entry
    • Convertible system for storing hospital beds, carts, and wheelchairs


    The Hospital Bed Stacker efficiently utilizes vertical space, freeing up valuable floor areas and ensuring compliance with Joint Commission and OSHA guidelines. This robust system accommodates 2–5 beds, each weighing up to 1,000 lbs, with adjustable platforms that can be spaced between 24" and 36" to fit various bed types. It offers front or side loading for flexibility and includes features like seismic-rated anchoring, adjustable wheel chocks, loading ramps, and a safety curtain for operator protection. With backlit controls and a keyed emergency stop, it ensures ease of use and safety. The lift is engineered for quick installation, typically completed in one day, and is proudly built in the USA. It stands out from competitors by offering a convertible system for beds, carts, and wheelchairs, making it a versatile choice for hospitals, rehab centers, and other medical facilities looking to enhance space efficiency, safety, and operational effectiveness.
    Specification
    • Construction
      • Stores up to 2–5 beds vertically (up to 1,000 lbs each bed)
      • Accommodates the majority of hospital bed sizes and weights in one lift
      • Adjustable platforms: 24"–36" spacing to fit multiple bed types
      • Front or side loading for maximum flexibility
      • Seismic-rated anchoring available
      • Adjustable wheel chocks and loading ramps
      • Fast installation typically completed in one day per lift by qualified installation team.
      • Built in the USA, engineered for long-term reliability
      Controls & Safety
      • Backlit momentary up/down controls with keyed emergency stop
      • Safety curtain & freefall arrestor included for operator protection
      • Regulatory Compliance: Meets Joint Commission, CARF, OSHA standards by eliminating corridor storage issues.
      Bed Compatibility
      • Standard Hospital Bed: Max Width 47", Max Length 96", Avg. Height 26"
      • Bariatric Bed: Max Width 47", Max Length 96", Avg. Height 32"
      • Rehab/Tilt Beds: Max Width 47", Max Length 96", Avg. Height 26"
      ROI & Cost Savings
      • Floor Space Savings: Each lift saves an average of 60 sq. ft. of floor space.
      • Bed Rental Avoidance: Reduces or eliminates expenses from bed rentals.
      • Labor Efficiency: Frees staff time for higher-value patient care.
      • Payback: Full ROI in less than one year for many hospitals.
    Technical specification
    • Unique ref.SSG_Lift_Universal_Front_Load_PCS
    • Product familyHealthcare
    • Product groupSurgical, Storage, Pharmacy Casework and Exam Room
    • TypeObject (single object)
    • Date of publishing2021-01-29
    • Edition number1
    • Width (inches)105
    • Depth (inches)55
    Related
    • Material mainPowder coated steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 56 29.16
    • CSI MasterFormat 2014 TitlePallet Storage Racks
    • OmniClass Number23-21 11 11 15
    • OmniClass TitleCommercial Storage Racking
    • CSI UniFormat II CodeE10
    • CSI UniFormat II TitleEQUIPMENT

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States