Publish your products
Bollard Industrial Safety
Bollard Industrial Safety
Bollard Industrial Safety
Bollard Industrial Safety

    Bollard Industrial Safety

    Industrial Bollards

    Increase safety and awareness with industrial bollards in any warehouse or material handling setting. Available in a wide range of diameters and heights, this product can protect everything from corners to exposed shelving.

    Standard sizes
    Widths: 2", 4 1/2", 5 1/2", 6 1/2", 8 1/2"
    Depths: 2", 4 1/2", 5 1/2", 6 1/2", 8 1/2"
    Heights: 24", 36", 42", 48", 62", 72"

    • Industrial bollards can be used in any warehouse, material handling, or fabrication setting to protect equipment and people
    • Available in a wide range of diameters and heights to fit any situation
    • Mounting holes and hardware included


    To use this family, place it into your Revit project, select a diameter from the integer spinner, then enter your desired height. The mounting holes will only be visible in the Fine level of detail. There are also options for a flat or rounded top cap.
    Specification
      • Actual Pipe Diameters: 1 11/16", 4 1/2", 5 9/16", 6 5/8", 8 5/8"
      • All steel welded construction
      • Slotted mounted holes measure 7/8" x 1 1/4" for 3/4" diameter anchor bolts
      • Includes black plastic removable top cap
      • Finished with high-quality scratch-resistant powder coat in a variety of colors
    Technical specification
    • Unique ref.SSG_Bollard_Industrial_Safety_PCS
    • Product familyIndustrial
    • Product groupGuard Rails and Bollards
    • TypeObject (single object)
    • Date of publishing2023-06-22
    • Edition number1
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 40 00
    • CSI MasterFormat 2014 TitleSafety Specialties
    • OmniClass Number23-21 33 00
    • OmniClass TitleIndustrial and Manufacturing Equipment and Furnishings
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit