Publish your products
Kiosk Laminate Smart Parcel Locker
Kiosk Laminate Smart Parcel Locker
Kiosk Laminate Smart Parcel Locker

    Kiosk Laminate Smart Parcel Locker

    Laminate Smart Parcel Locker Starter

    The laminate smart parcel locker streamlines the package delivery and retrieval process. Recipients are texted or emailed when their package arrives, and all drop-offs and pick-ups are recorded. Lockers are modular for easy customization and additions. This head unit kiosk includes all the tools and equipment necessary to build a custom package concierge system that fits your needs.

    Standard sizes
    Widths: 15"
    Depths: 22 1/4"
    Heights: 76"

    • Smart parcel lockers can deliver packages, provide after-hours retail pickup, be used as shared or day-use lockers, and more
    • Locker head unit includes touchscreen kiosk, QR and RFID scanner, and four locker compartments
    • Power and data requirements are included in the provided connectors


    The SSG smart locker line is designed to be highly flexible and adaptable, with each model built to reflect its real-world counterpart. Once loaded, the family has been built with premade types. The types reflect optimal door layouts to quickly and efficiently build out a design. This model includes left, right, and top panels, door configuration options, and hinge direction.In addition, each model comes with a high level of information built in. Each model has a budget price, which updates as you manipulate the model. Thus allowing the designer and client to make informed design and financial decisions. Also, links to more detailed information, should you need it, are included in each model type. Having this level of flexibility combined with a high level of data and information is genuinely what BIM was meant to be.
    Specification
    • Sustainability
      • Particleboard and MDF fabricated from recycled wood waste material
      • Cardboard packaging made from recycled materials
      • Unusable pallets are recycled
      • All aluminum scrap is recycled
      • All adhesives used are water-based
      • Low or non-emissive materials and finishes
      • Powder coat paint is used on all metal surfaces
      • Certified by the Forest Stewardship Council (FSC) for sustainable forestry practices
      Construction
      • Cabinets intended for indoor use are constructed of 3/4" thick industrial grade 40-50lb substrate
      • Parcel lockers intended for outdoor use are built from a specialty PVC core material
      • All panels are finished with a double-faced melamine laminate
      • Interior surfaces are finished in a clean white laminate, while exteriors are finished in the laminate of the customer's choosing
      • All exposed edges are covered with 2mm PCV edge banding
      • All panels are connected with hafele min-fix cam hidden fastener system
      Operation
      • Lockers are powered by way of an internal 1500VA/865W Uninterruptable Power Supply (UPS) using a standard US-grounded Edison plug
      • Independant circuiting is recommended but not required for each kiosk unit for this product
      • Wired ethernet connection is required for each kiosk unit
      • Parcel delivery personnel can use the touchscreen or RFID master card to open the required doors and deliver the packages. The recipient then receives an email, text message, or app notification that their item is available for pickup
      • Package recipient may operate the locker by manually entering a code on the kiosk touch screen, by scanning a bar code or RFID tag, or through the smartphone app
      • When a valid code, barcode, or app communication is read, the locker will open the appropriate door
      • Optional features can include package weight sensors, payment terminals, 5G router, network switch, mag stripe reader, and wifi range extender
    Technical specification
    • Unique ref.SSG_Locker_Smart_Parcel_Starter_LAM
    • Product familyMuseum
    • Product groupStorage, Preservation, Security, Lockers, Workstation
    • TypeObject (single object)
    • Date of publishing2024-10-03
    • Edition number1
    • Height (inches)76
    • Width (inches)15
    Related
    • Material mainLaminate
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 51 23
    • CSI MasterFormat 2014 TitlePlastic-Laminate-Clad Lockers
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit