Publish your products
Water Heater SHZ 100 LCD
Water Heater SHZ 100 LCD
Water Heater SHZ 100 LCD

    Water Heater SHZ 100 LCD

    STIEBEL ELTRON wall mounted cylinder SHZ 100 LCD, 100 l, 1 to 6 kW, white
    Specification
    • APPLICATION: SHZ wall mounted cylinders are suitable for supplying DHW to several draw-off points (single and group supply), e.g. simultaneous supply to bathroom and kitchen. Pressure-tested appliance for use with all commercially available pressure fittings. Non-pressurised option for the supply of one draw-off point. Suitable for dual circuit operation (off-peak tariff), single circuit operation or manual rapid heat-up operation. EQUIPMENT AND CONVENIENCE: The electronic control unit enables precise temperature adjustment from 20-85 °C using operating buttons. A backlit LCD displays the set temperature, available amount of mixed water, energy consumption, status and service indicator. The unit also features ECO functions for energy saving and a rapid heat-up button for greater convenience during periods of increased DHW demand. This function can also be activated via an external remote button. Adjustable temperature limit from 40-60 °C. EFFICIENCY: ECO modes can be individually selected for economical operation. An energy consumption display indicates the cumulative energy consumption. The intelligent ECO Dynamic function additionally saves up to 15 % energy while ensuring a high level of DHW convenience. Low energy losses due to high grade thermal insulation. During off-peak tariff operation (dual circuit), an optional reverse control (activated via a DIP switch) can be used to further reduce costs and take full advantage of the off-peak periods offered by the power supply utility. Designed with recycling in mind, the various components can be separated in an environmentally responsible manner. INSTALLATION AND SERVICE: Choice of connected load between 1-6 kW with removable strain relief for easier installation. Straightforward replacement of all wall mounted cylinders. Recessed grips on the appliance ensure safe handling. Installation template for marking the holes and pre-installation of the water connections. The universal wall mounting bracket ensures quick and easy installation. Also suitable for installation in corners. Standard delivery also includes mounting rail caps and spacers for offset walls. Suitable for installation with plastic, copper or stainless steel pipework systems. The output and operating mode can be selected and adjusted via 2 triple setting DIP switches. An automatic display indicates the level of scale build-up on the flanged immersion heater. Easy to remove flanged immersion heater with non-interchangeable immersion heater plug. Protection rating IP 25 (hoseproof). Drainage facility via air vent valve with hose connection. Large flanged aperture for effective and convenient descaling. SAFETY AND QUALITY: Universal copper flanged immersion heater suitable for single circuit, dual circuit or manual rapid heat-up operation. Maintenance-free corrosion protection via an automatically regulated titanium impressed current anode. Internal steel cylinder with special "anticor" enamel coating for a long service life. An adjustable temperature limit and touchscreen locking option offers anti-scalding protection and childproofing. Automatic frost protection monitors the water temperature and prevents the cylinder from freezing.
    Technical specification
    • Unique ref.SHZ-100-LCD
    • Product familyWall mounted
    • Product groupcylinders
    • TypeObject (single object)
    • Date of publishing2022-05-09
    • Edition number1
    • Height (mm)1050
    • Width (mm)510
    • Depth (mm)510
    Related
    • Material mainPlastic
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)39.5
    Classification
    • BIMobject CategoryPlumbing - Water Heaters

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit