Publish your products
Stiebel Eltron 7200/9600W Commercial Electric Tankless Water Heater, 208/240VAC
Stiebel Eltron 7200/9600W Commercial Electric Tankless Water Heater, 208/240VAC
Stiebel Eltron 7200/9600W Commercial Electric Tankless Water Heater, 208/240VAC
Stiebel Eltron 7200/9600W Commercial Electric Tankless Water Heater, 208/240VAC
Stiebel Eltron 7200/9600W Commercial Electric Tankless Water Heater, 208/240VAC

    Stiebel Eltron 7200/9600W Commercial Electric Tankless Water Heater, 208/240VAC

    The Stiebel Eltron DHC-E 8/10 is actually two models in one - switchable between 7.2 and 9.6 kW via a jumper during installation. The units operates at 240 or 208 volt. The DHC-E has two temperature sensors and one flow sensor which feed their readings into the unit's proprietary microprocessor control. Three heating elements are engaged in stages, achieving the desired temperature. The DHC-E continually monitors the water temperature it produces. DHC-E tankless electric water heaters deliver instant hot water. At 240 volt, the DHC-E 8/10 draws 30 amps at 7.2 kW abd 40 amps at 9.6 kW. The recommended breaker is 40 amp for 7.2 kW and 50 amps at 9.6 kW.

    As Featured On Amazon.com

    Specification
    • TECHNICAL SPECIFICATIONS:

      Part Number: DHC-E8-10
      Item model number: 224201
      Style: DHC-E 8/10
      Voltage: 240 volts
      Wattage: 9600 watts

      Electric Tankless Water Heater Point-of-Use Water Heater Application Undersink 7200/9600 Watts Amps AC 50 Voltage 208/240VAC 1 Phase Min Flow Activation 0 29 gpm Temp Range 86 Degrees to 140 Degrees F Water Connection 1/2 In NPT Temp Rise @ 0 5 GPM 98 Degrees F Temp Rise @ 1 5 GPM 33/44 Degrees F Temp Rise @ 6 0 GPM 8/11 Degrees F Temp Rise @ 2 5 GPM 20/26 Degrees F Temp Rise @ 4 0 GPM 12/16 Degrees F Temp Rise @ 8 0 GPM 6/8 Degrees F Commercial

    Technical specification
    • Unique ref.Stiebel-Eltron-DHC-E-8-10-224201-Commercial-Electric-Tankless-Water-Heater
    • Product familyWater Heating
    • Product groupDHC-E
    • TypeObject (single object)
    • Date of publishing2019-02-12
    • Edition number1
    • Height (inches)4.12
    • Width (inches)8
    • Depth (inches)14.25
    Related
    • Material mainMetal
    • Material secondaryPlastic
    • Designed inUnited States
    Classification
    • BIMobject CategoryPlumbing - Water Heaters
    • UNSPSC nameCommercial water heaters
    • UNSPSC code40101826
    • CSI MasterFormat 2014 Code22 33 00
    • CSI MasterFormat 2014 TitleElectric Domestic Water Heaters
    • OmniClass Number23-31 29 11 11
    • OmniClass TitleElectric Instantaneous Hot Water Heaters

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit