Publish your products
Stiebel Eltron SHC 6 Mini-Tank Electric Water Heater, 6 Gallon, 1300W, 120V
Stiebel Eltron SHC 6 Mini-Tank Electric Water Heater, 6 Gallon, 1300W, 120V
Stiebel Eltron SHC 6 Mini-Tank Electric Water Heater, 6 Gallon, 1300W, 120V
Stiebel Eltron SHC 6 Mini-Tank Electric Water Heater, 6 Gallon, 1300W, 120V
Stiebel Eltron SHC 6 Mini-Tank Electric Water Heater, 6 Gallon, 1300W, 120V
Stiebel Eltron SHC 6 Mini-Tank Electric Water Heater, 6 Gallon, 1300W, 120V
Stiebel Eltron SHC 6 Mini-Tank Electric Water Heater, 6 Gallon, 1300W, 120V
Stiebel Eltron SHC 6 Mini-Tank Electric Water Heater, 6 Gallon, 1300W, 120V
Stiebel Eltron SHC 6 Mini-Tank Electric Water Heater, 6 Gallon, 1300W, 120V
Stiebel Eltron SHC 6 Mini-Tank Electric Water Heater, 6 Gallon, 1300W, 120V

    Stiebel Eltron SHC 6 Mini-Tank Electric Water Heater, 6 Gallon, 1300W, 120V

    The Stiebel Eltron SHC series mini-tank electric water heater is ideal for office buildings, stores, malls, warehouses, food trucks, restaurants, gas stations, schools, hotels/motels, commercial, industrial and institutional. residential: bathroom sinks, kitchen sinks, rvs, cabins/cottages, low flow showers and laundry areas. An SHC mini-tank frees up precious space while providing plenty of hot water for hand washing or kitchen applications. Plumbed with cold water and used as a stand-alone supply of hot water, or plumbed with hot water from a remote tank to minimize delays, an SHC always delivers hot water when needed. By put - ting hot water right where it is used, pipe runs are minimized and water and energy use reduced. The smaller tank coupled with superb insulation reduces stand-by losses especially when compared with larger tank-type water heaters. With its flat back and included bracket an SHC easily mounts right under or near the sink. Once filled with water it simply plugs into a 120 V outlet. With only an 11 amp current draw, no special wiring is required. Lightweight and compact, the SHC saves space, quickly provides hot water right where it is needed. 

    • Plugs into standard 120 volt outlet
    • T and P valve included
    • Wall-mounted with included bracket
    • Glass-lined tank and fast recovery. Dial on top of unit easily adjusts water temperature up to 140°F
    • 6-Year warranty on tank

    As Featured On Amazon.com

    Specification
    • CERTIFICATIONS INCLUDE:
      ANSI/UL Std. 174 Conforms to CAN/CSA Std. 22.2 No. 110. Tested and certified by WQA against NSF/ANSI 372 for lead free compliance. ISO 9001 certified.

      TECHNICAL SPECIFICATIONS:
      Phase - 60/50 Hz: single
      Voltage: 120 V
      Wattage: 1300 W
      Amperage: 11.3 A
      Nominal water volume: 6.0 gal / 22.7 l
      Weight empty: 26.5 lb / 12.0 kg
      Height (includes PandT valve): 20-1/2" / 520 mm
      Width: 15-1/8" / 385 mm
      Depth: 15" / 380 mm
      Maximum operating pressure: 150 psi / 10 bar
      Maximum adjustable temperature: 140 degrees F / 60 degrees C; Recovery time: 45 minutes
      Standby energy loss @ 131°F / 55°C: 0.43 kWh / day
      Water connections: black steel -1/2" NPT.

    Technical specification
    • Unique ref.Stiebel-Eltron-SHC-6-235089-Mini-Tank-Electric-Water-Heater-6-Gallon
    • Product familyWater Heating
    • Product groupSHC
    • TypeDocumentation (info)
    • Date of publishing2019-02-12
    • Edition number1
    • Height (inches)20.5
    • Width (inches)15.13
    • Depth (inches)15
    Related
    • Material mainMetal
    • Designed inUnited States
    Classification
    • BIMobject CategoryPlumbing - Water Heaters
    • UNSPSC nameDomestic water heaters
    • UNSPSC code40101825
    • CSI MasterFormat 2014 Code22 33 30.16
    • CSI MasterFormat 2014 TitleResidential, Storage Electric Domestic Water Heaters
    • OmniClass Number23-31 29 13 11
    • OmniClass TitleHot Water Tank Electric Heaters

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit