Publish your products
Storax floor hatch BVA

Storax floor hatch BVA

Type BVA | Standard aluminium hatch, odor- and watertight. Frame and cover made of extruded aluminium profiles.
Specification
  • Type BVA | Standard aluminium hatch, odor- and watertight. Frame and cover made of extruded aluminium profiles. Breaking load 125 kN according to EN 124. Installation height 76.5 mm, tray depth 65.5 mm. Inside reinforced with twisted steel wire. High-grade chemical-resistant sealing. Easy to open/close via hex bolts. Delivered complete with all accessories and clear installation instructions. Standard sizes: BVA 33 (300×300 mm), BVA 45 (450×450 mm), BVA 55 (500×500 mm), BVA 64 (600×400 mm), BVA 66 (600×600 mm), BVA 86 (800×600 mm), BVA 88 (800×800 mm), BVA 106 (1000×600 mm), BVA 108 (1000×800 mm), BVA 110 (1000×1000 mm).
Technical specification
  • Unique ref.bva
  • TypeBuilding Material
  • Date of publishing2025-09-08
  • Edition number1
Classification
  • BIMobject CategoryConstruction - Access doors & panels

Region availability

Europe
Netherlands
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit