Publish your products
Sineu Shower Mixer with Shower Set
Sineu Shower Mixer with Shower Set
Sineu Shower Mixer with Shower Set
Sineu Shower Mixer with Shower Set
Sineu Shower Mixer with Shower Set
Sineu Shower Mixer with Shower Set

    Sineu Shower Mixer with Shower Set

    The Sineu shower mixer tap is a simple yet complete solution, as it comes with a full shower set included. The set features a single-function hand shower, a 1.5-meter metal hose, and an adjustable wall-mounted holder. 

    It also includes noise-reducing dampers in the eccentric fittings for a quieter experience.

    Specification
    • Ref: 832321200

      • High-precision ceramic cartridge for smooth and precise operation
      • Eccentric connections with noise reducers
      • Non-return valve
      • With shower set:
        • Metallic flexible hose 1.5 m
        • Adjustable holder
        • Hand shower 1 function
      • 5-year warranty (3 years for accessories)
    Technical specification
    • Unique ref.sineu_single_lever_shower_mixer
    • Product familyShower systems
    • Product groupShower systems
    • TypeObject (single object)
    • Date of publishing2026-09-09
    • Edition number1
    Related
    • Material mainBrass
    • Designed inSpain
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • Uniclass 2015 CodePr_40_20_87_78
    • Uniclass 2015 DescriptionShower manual water supply sets
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 19
    • OmniClass TitleFaucet Mixing Valves