Publish your products
LIN-X800 MONOFLAT LIN-X Door Hinge
LIN-X800 MONOFLAT LIN-X Door Hinge
LIN-X800 MONOFLAT LIN-X Door Hinge
LIN-X800 MONOFLAT LIN-X Door Hinge

    LIN-X800 MONOFLAT LIN-X Door Hinge

    Innovative movement keeps doors discretely out of the way.
    Door closes flush with surrounding walls for a sleek and clean design. No need to do special processing on any wall for grooves or rails.Can be used on aluminium frames (if the frame has a thickness over 120mm).
    Whether open or closed, door stays out of the way
    Compared to regular swing doors, has a small radius allowing the space in front of the door to be used effectively.
    Opens fully for access to entire cabinet.
    Whether installing cabinets or just getting access, the entire cabinet interior is easily accessible.
    Built-in soft close mechanism
    When the door closes, the internal damper will cause the door to close softly, preventing slamming.
    4 Way adjustment post installation
    Can be adjusted vertically, horizontally, depth or paralel.
    Wide amount of applicable cabinets
    Can be used on dual opening, single opening cabinets. Can also be used on L shaped corner spaces.

    Specification
    • DoorWidth : 750 - 850 mm
      DoorHeight : Max. 2400 mm
      DoorThickness : 24 - 40 mm
      DoorWeight : Max. 40kg per door
      Usage : 1 per door(Overlay)

    Technical specification
    • Unique ref.LIN-X800-US
    • Product familyLateral Opening Door Systems
    • Product groupMedium‑Duty Flush, Lateral‑Swing Hinges
    • TypeObject (single object)
    • Date of publishing2024-05-20
    • Edition number1
    Related
    • Material mainSteel
    Classification
    • BIMobject CategoryDoors - Hardware
    • CSI MasterFormat 2014 Code08 71 00
    • CSI MasterFormat 2014 TitleDoor Hardware
    • OmniClass Number23-17 19 11 21 19
    • OmniClass TitleDoor Latches

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States