Publish your products
Base Cabinet

Base Cabinet

4.8 out of 5 stars4.8(6 reviews)

Base cabinet product family, that includes multiple options for design and functionality. 

The cabinet can be used for both kitchen-, bathroom- and wardobe solutions.

Specification
  • Cabinet: 16mm chipboard with 80g melamine

    Front: Multiple options for surfaces and design:

    • 16mm chipboard with 120g melamine
    • 16mm MDF,
    • 18mm chipboard with high-pressure laminat
    • 19mm MDF (integrated handle)

    Available in multiple colors either PU- or UV- surface treatment

    Slightly rounded edges for an elegant look.

    - Danish indoor climate certified

    - Registered at Nordic Ecolabel


Technical specification
  • Unique ref.base-cabinet
  • Product familySvane Køkkenet
  • Product groupKitchen
  • TypeObject (single object)
  • Date of publishing2022-01-03
  • Edition number1
  • Height (mm)704
  • Width (mm)600
  • Depth (mm)581
Related
  • Material mainChipboard
  • Material secondaryMDF
  • Designed inDenmark
  • Manufactured inDenmark
Classification
  • BIMobject CategoryKitchen - Kitchen Cabinets

Region availability

Europe
Denmark