Skoga Folding Corner 80x90
Svedbergs

Skoga Folding Corner 80x90

New Skoga is easier to carry, install, adjust to the conditions of your bathroom. Reversible doors simplify and make handling easier. There are many models to choose from for, for example, bathtub, corner and wall. The series makes the most of both the small and large bathrooms with their different widths and heights. In addition to smart models, there are many different glasses and handles to choose from in the same color and design as other details to create a whole in the bathroom. Skoga folding corner shower consists of two openable folding doors (180 °) with transparent sealing strip against the floor and between the glass. The doors can be opened / folded inwards, handy when you have furniture in the road outside and to free up the floor space. Threshold-free - handicap friendly. Tempered safety glass 6 mm. Wall profiles allow piping 30 mm from the wall. The showers can be supplemented with building profiles 30 or 50 mm. Height 198 cm. Doorway 85-127 cm.

Technical specification
  • Unique ref.Skoga_FC_80x90
  • Collection setSkoga
  • CollectionShower Screen
  • TypeObject (single object)
  • Date of publishing2019-10-09
  • Edition number1
  • Height (mm)1980
  • Width (mm)800
  • Depth (mm)900
Related
  • Material mainGlass
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationFurnishing Element
  • Uniclass 2015 CodePr_40_20_06_79
  • Uniclass 2015 DescriptionShower enclosures

Region availability

Europe
Sweden
Norway
Denmark
Finland