Publish your products
B-0133-ADF08-B EasyInstall Pre-Rinse, Spring Action, Wall Mount, 8" Centers, 8" Add-On Faucet, Wall Bracket
B-0133-ADF08-B EasyInstall Pre-Rinse, Spring Action, Wall Mount, 8" Centers, 8" Add-On Faucet, Wall Bracket

    B-0133-ADF08-B EasyInstall Pre-Rinse, Spring Action, Wall Mount, 8" Centers, 8" Add-On Faucet, Wall Bracket

    8" wall mount mixing faucet with polished chrome plated brass body, add-on faucet with compression cartridge and lever handle, 8" swing nozzle with stream regulator outlet, 18" riser, 44" flexible stainless steel hose with heat resistant handle, 1.42 GPM spray valve, compression cartridges with spring checks, lever handles, 1/2" NPT female inlets, 6" adjustable wall bracket, spray valve holder and overhead spring. Certified to ASME A112.18.1/CSA B125.1, NSF 61-Section 9 & NSF 372. EPAct 2005 compliant.
    Specification
    • Pressure: 20 - 125 psi, Temperature: 40 F - 140 F
    Technical specification
    • Unique ref.ts-brass-B-0133-ADF08-B
    • Product familyMixing Faucets
    • Product groupPre-Rinse Unit
    • TypeObject (single object)
    • Date of publishing2019-12-12
    • Edition number1
    • Height (inches)37.56
    • Width (inches)12.62
    • Depth (inches)16.44
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)13.5
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • CSI MasterFormat 2014 Code22 40 00
    • CSI MasterFormat 2014 TitlePlumbing Fixtures
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    United States