Publish your products
B-0160 Spray Assembly, Single Hole Base, Angled Spray Valve,44" Flexible Hose
B-0160 Spray Assembly, Single Hole Base, Angled Spray Valve,44" Flexible Hose

    B-0160 Spray Assembly, Single Hole Base, Angled Spray Valve,44" Flexible Hose

    Single hole deck mount mixing faucet with polished chrome plated brass body, 44" flexible stainless steel hose with heat resistant handle, 1.42 GPM angled spray valve, compression cartridges with spring checks, lever handles, 18" flexible stainless steel supply hoses w/ 1/2" NPSM / 5/8" O.D compression connections, swivel adapter arm and wall hook. Certified to ASME A112.18.1/CSA B125.1, NSF 61- Section 9 and NSF 372. EPAct 2005 compliant.
    Specification
    • Pressure: 20 - 125 psi, Temperature: 40 F - 140 F, Flow Rate: 1.15 GPM @ 60 psi
    Technical specification
    • Unique ref.ts-brass-B-0160
    • Product familyMixing Faucets
    • Product groupSpray Assembly
    • TypeObject (single object)
    • Date of publishing2019-12-12
    • Edition number1
    • Height (inches)50.25
    • Width (inches)7.44
    • Depth (inches)44
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)8.09
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • CSI MasterFormat 2014 Code22 40 00
    • CSI MasterFormat 2014 TitlePlumbing Fixtures
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    United States