Publish your products
United States
English (New Zealand)
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/a71152a0-945e-407d-bb5a-4fd027ddb9df
Home
Categories
Kitchen
Taps & Mixers
S-1141 4" Stainless Steel Deck Mount Workboard Faucet with Stainless Steel Lever Handles, 6" Stainless Steel Swivel Gooseneck and 2.2 GPM Stainless Steel Aerator
Available in United States
T&S Brass & Bronze Works
Follow
S-1141 4" Stainless Steel Deck Mount Workboard Faucet with Stainless Steel Lever Handles, 6" Stainless Steel Swivel Gooseneck and 2.2 GPM Stainless Steel Aerator
S-1141, 4" Stainless Steel Deck Mount Workboard Faucet with Stainless Steel Lever Handles, 6" Stainless Steel Swivel Gooseneck and 2.2 GPM Stainless Steel Aerator
Download
Specification
Specification
4” deck mount mixing faucet w/ stainless steel plated brass body, 5 3/4” stainless steel swivel gooseneck, 2.2 GPM stainless steel aerator
Technical specification
Technical specification
Unique ref.
ts-brass-S-1141
Product family
EverSteel Stainless Steel
Product group
EverSteel Manual Faucets
Type
Object (single object)
Date of publishing
2024-05-09
Edition number
1
Links
Links
Product url
https://www.tsbrass.com/products/eversteel-manual-faucets/eversteel-manual-faucets/S-1141
Installation instructions
https://www.tsbrass.com/products/eversteel-manual-faucets/eversteel-manual-faucets/S-1141
Instruction video
https://www.tsbrass.com/products/eversteel-manual-faucets/eversteel-manual-faucets/S-1141
Technical description
https://www.tsbrass.com/products/eversteel-manual-faucets/eversteel-manual-faucets/S-1141
Related
Related
Manufactured in
China
Classification
Classification
BIMobject Category
Kitchen - Taps & Mixers
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
B-0133-ADF16-B EasyInstall Pre-Rinse Unit: 8" Wall Mount, Add-On Faucet, 16" Swing Nozzle, Wall Bracket
Download
T&S Brass & Bronze Works
B-0665-BSTR Service Sink Faucet, Wall Mount, 8" Centers, Built-In Stops, Vacuum Breaker, Rough
Download
T&S Brass & Bronze Works
5HR-242 Hose Reel, Open, Epoxy Coated Steel, 3/8" ID x 50' Hose EQUIP
Download
T&S Brass & Bronze Works
SMPK-8WLN-06 Stainless Steel Mini PRU, 8" Wall Mount Faucet w/ S-0107, 6" Swing Nozzle, Lever Handles, & Wall Bracket
Download
T&S Brass & Bronze Works
B-0325 Double Pantry Faucet, Deck Mount, 4" Centers, Swivel Gooseneck
Download
T&S Brass & Bronze Works
B-0700 Sill Faucet, 1/2" NPT Female Inlet, 4-Arm Handle, Plain Outlet
Download