Publish your products
KS2011 Vertical Split Coupled In-Line Pump, 1 hp to 10 hp, 1160/1450/1760 RPM, 2" Suction, 2" Discharge
Taco

KS2011 Vertical Split Coupled In-Line Pump, 1 hp to 10 hp, 1160/1450/1760 RPM, 2" Suction, 2" Discharge

4.1 out of 5 stars4.1(9 reviews)
Taco KS Vertical Split-Coupled In-Line Pumps are designed for optimum performance, easy installation and simplified maintenance. The split coupled design enables you to change the seal without disturbing the motor or piping. The axial load is hydraulically balanced to increase bearing life, deliver better pump efficiencies and lower NPSH requirements. They’re ideal for HVAC and Industrial application and Domestic Water Service flows to 2500 GPM.

Features
  • Simplified installation--Lower Installed Cost
  • Standard Seal Design Allows Flexibility of Seal Options
  • Precision Aluminum Coupling
  • Standard High Efficiency Impellers on all Models
  • Standard Drilled, Tapped Mounting Holes at Base of Casing
  • Throttle Bushing Keeps Contaminants Away from Seal
  • Replaceable Casing, Wear Ring and Pump Support Bracket Save Money
  • Easy Maintenance Without Disturbing Motor or Piping
  • Extended Seal Life, Less Downtime
Technical specification
  • Unique ref.ks2011
  • Product familyMotor Pumps
  • Product groupKS Series
  • TypeObject (single object)
  • Date of publishing2009-10-19
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pumps

Region availability

North America
Canada
United States