Publish your products
Low Base Cabinet, 1 door
Low Base Cabinet, 1 door
    Tantum

    Low Base Cabinet, 1 door

    Dimensions and design can be customized.
    High preassure laminate on marine-grade plywood.
    Soft rounded and clear coated edges and corners.

    Specification
    • .

    Technical specification
    • Unique ref.Low_base_cabinet_one_door
    • Product familyTantum
    • Product groupKitchen
    • TypeObject (single object)
    • Date of publishing2020-03-12
    • Edition number1
    • Height (mm)520
    • Depth (mm)600
    Links
    Related
    • Material mainPlywood
    • Material secondaryLaminate
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryKitchen - Kitchen Cabinets
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 30 00
    • CSI MasterFormat 2014 TitleCasework
    • OmniClass Number23-21 19 17 11
    • OmniClass TitleCasework Component Cabinets

    Region availability

    Europe
    Norway
    Sweden