iQ Granit Acoustic vinyl floor provides outstanding performance while enhancing underfoot comfort and reducing sound by 15dB. Designed for heavy traffic areas where silence is required such as corridors and patient rooms, it is extremely durable and resistant to wear, stain and abrasion. To keep it clean, no need for polish or wax, a simple dry-buffing is enough to restore this floor’s original appearance. The 20 colours are specially designed to coordinate with the other products and accessories of the iQ Granit multi-solution family.
Region availability
| Asia | Europe | Africa |
|---|---|---|
Afghanistan | Austria | Egypt |
Bahrain | Belgium | |
Iraq | Czech Republic | |
Israel | Denmark | |
Jordan | Estonia | |
Kuwait | Finland | |
Lebanon | France | |
Oman | Germany | |
Palestine | Greece | |
Qatar | Hungary | |
Türkiye | Italy | |
United Arab Emirates | Latvia | |
Lithuania | ||
Luxembourg | ||
Netherlands | ||
Norway | ||
Poland | ||
Portugal | ||
Slovakia | ||
Slovenia | ||
Spain | ||
Sweden | ||
Switzerland | ||
United Kingdom |