Publish your products
Omnisports Speed
Tarkett

Omnisports Speed

Now with our new X3LT Technology for enhanced game experience!


Omnisports Speed (3.45 mm) is a comfortable floor commonly used in fitness clubs, boxing gyms and primary school sports halls. Combining walking and acoustic comfort where it matters most, Omnisports Speed (3.45 mm) offers good resistance to rolling loads and indentation.

Omnisports Speed (3.45mm) is reinforced with our factory-applied and trademarked Top Clean XP™ surface treatment for extra durability and cost-effective maintenance.

Specification
    • Made in France
    • Walking and acoustic comfort
    • High resistance to indentation marks: 0.18mm
    • High resistance to rolling loads
    • Optimal stain and scratch resistance: 0.65 mm-thick vinyl reinforced wear layer
Technical specification
  • Unique ref.tarkett-sports-omnisports-speed
  • Product familyTARKETT
  • Product groupFlooring - Indoor Sports
  • TypeObject (single object)
  • Date of publishing2022-02-01
  • Edition number1
  • Height (mm)3.45
  • Width (mm)2000
Related
  • Material mainVinyl
  • Designed inFrance
  • Weight Net (Kg)3.04
Classification
  • BIMobject CategoryFlooring - Vinyl
  • IFC classificationCovering
  • Uniclass 2015 CodeSs_30_42
  • Uniclass 2015 DescriptionFloor covering and finishing systems
  • CSI MasterFormat 2014 Code09 65 00
  • CSI MasterFormat 2014 TitleResilient Flooring
  • OmniClass Number23-15 17 00
  • OmniClass TitleFloor Coverings

Region availability

Asia Europe Africa
Afghanistan
Austria
Egypt
Bahrain
Belgium
Iraq
Czech Republic
Israel
Denmark
Jordan
Estonia
Kuwait
Finland
Lebanon
France
Oman
Germany
Palestine
Greece
Qatar
Hungary
Türkiye
Italy
United Arab Emirates
Latvia
Lithuania
Luxembourg
Netherlands
Norway
Poland
Portugal
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom