TATA Wooden Door JO-011

◉名    称:嵌意

◉型    号:JO-011A

◉风格定位:简欧

◉门扇规格:厚45mm*宽800mm*高2260mm

◉表面工艺:油漆

◉表面材料:油漆

◉适用空间:卧室、客厅、书房

◉产品文化:追求极致的美感

 

 

◉Proper  name:Embed

◉Model number:JO-011A

◉Style orientation:simple European style .

◉Door  specifications:45mm thick*800mm wide*2260mm high.

◉Surface techniques:paint.

◉Superficial material:paint.

◉Application space:bedroom/living room/study room.

◉Product culture: Seek the ultimate beauty    

 

SpecificationView more product details
Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details