TATA Wooden Door TD001

◉名    称:崇简

◉型    号:TD-001

◉风格定位:轻奢、简约

◉门扇规格:等比缩放

门扇宽度建议 650-900mm,高度建议 1800-2300mm,(墙体高度要求≤3 米,门洞上部墙体高度要求>36mm)

◉表面工艺:油漆、免漆

◉表面材料:油漆:齐柏林灰、黑橡(超哑)、烟熏黑胡桃(超哑)、暖灰色 1 号; 免漆:栗咖色、米橡色。

推荐上样材质:油漆:黑橡(超哑)、齐柏林灰; 免漆:栗咖色。

◉适用空间:适用于卧室、客厅、书房等空间。

◉产品文化:简而不失其华,约而不显其涩。

◉产品故事:简约不是简单,而是简洁婉约,独具风致和格调,其品位之高,正如素面素心天生丽质的自然之美一样怡人快心。

◉Proper Name: Simplicity Advocate 

◉Model number: TD-001

◉Style Orientation: light luxury, simplicity

◉Door leaf specifications: proportional zoom

The width of the door leaf is recommended to be 650-900mm, and the height is recommended to be 1800-2300mm, (the height of the wall is ≤3 meters, and the height of the upper wall of the doorway is more than 36mm)

◉Surface treatment: paint, paint-free

◉Surface material: paint: Zeppelin gray, black oak (super matt), smoked black walnut (super matt), warm gray No. 1; paint-free: maroon, beige.

Recommended sample material: paint: black oak (super dumb), Zeppelin gray; paint-free: maroon.

◉Applicable space: suitable for bedroom, living room, study and other spaces.

◉Product culture: simple but not devoid of elegance, and appointment but not showing its astringency.

◉Product story: Simplicity is not simple, but simple and graceful, with unique style and style, and its high taste is as pleasant as the natural beauty of no make-up natural good-looking..

SpecificationView more product details
Technical specificationView more product details
RelatedView more product details
ClassificationView more product details