This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Neoceram Heat-Resistant Glass-Ceramic for High Efficiency Heating Appliances

Unique ref.: 16037
Brand: Technical Glass Products (TGP Fire Rated)
Product family: Hearth & BBQ Glass
Product group: Neoceram
Date of publishing: 2013-05-20
Edition number: 1
Type: Object (single object)
Download (4)

Heat-Resistant Glass Ceramic for High Efficiency Heating Appliances

Neoceram glass ceramic enables hearth appliance manufacturers and dealers to provide safe, high-efficiency gas- and wood-burning stoves and fireplaces with the latest design options. Neoceram can withstand continuous temperatures up to 1,292° F–nearly three times the heat resistance of tempered glass. It is ideal for use in high-efficiency heating appliances and cannot be broken by heat during typical usage.


  • Improved surface quality and color
  • Withstands continuous temperatures to 1292°F
  • Thermal shock resistant
  • Superior heat resistance (nearly three times that of tempered glass)
  • Available in 3 mm and 5 mm thickness
  • Available with mirrored and colored options (ceramic frit)
  • Can be cut with regular glass cutters for immediate customer service
  • Sheet sizes of to 44" x 78" (silica coated)
  • Available in a wide variety of shapes and sizes including bent and curved configurations
  • Free of arsenic and heavy metals
  • Available in clear and black

keywords: fire-rated glass, fire rated glass, fire glass, Neoceram, Technical Glass Products, TGP, heat resistant glass, fireplace glass, stove glass, fire-rated fireplace glass, replacement glass for stoves, heating appliance glass, hearth


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Building Materials - Glass & Glazing
CSI MasterFormat 2014 Code: 10 30 00
CSI MasterFormat 2014 Title: Fireplaces and Stoves
This product is available in:
Middle East
  • Bahrain
  • Egypt
  • Iraq
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Canada
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Guyana
  • Paraguay
  • Peru
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Building Materials - Glass & Glazing

Name Value
Colour Clear ; White ; Black
Glazing Thickness 3 ; 5 mm
Material Ceramic

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour Clear ; White ; Black
Material Ceramic

Technical Glass Products (TGP Fire Rated)

Properties

Name Value
Maximum Sheet Size 49" x 78"

BIMobject®